FLAN-PL 13.5x6.6x4.6 KU VS
Part no.: 10.06.02.00303
Flange plate
| Length L | 13.5 (mm) |
| Width B | 6.6 (mm) |
| Height H | 4.6 (mm) |
| Utilization design | Vacuum switch |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 6.6 mm |
| B2 | 2.5 mm |
| d | 2.7 mm |
| H | 4.6 mm |
| L | 13.5 mm |
| L2 | 2.25 mm |
| X1 | 9 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Measuring range | bar |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
