SD G2-1/2-AG 130x651 SB
Part no.: 10.04.04.00345
Silencer for vacuum generators
Utilization design | Blower SB |
Thread G1 | G2-1/2"-M |
Outside diameter D | 130 (mm) |
Length L | 651 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
G1 | G2-1/2"-M |
L | 651 mm |
L1 | 701 mm |
Documentation
Documentation