Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video shows how the finger gripper mGrip picks and places donuts without damaging their structure. Open centers and soft textures are handled gently to avoid deformation. The gripper adapts to delicate toppings and glazes that can stick or tear. The visual appeal is preserved throughout the process while maintaining a secure grip.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.