Flow Grippers for Highly Structured Surfaces SCG-HSS
- Suction rate: 270 l/min to 650 l/min
- Suction area: pin curtain with Ø 47 mm
- Lift capacity up to 250 g (horizontal and vertical)
- ESD compliant
Show category
The SCG-HSS flow gripper from Schmalz handles workpieces with highly structured surfaces gently and reliably: For example, the SCG-HSS grips assembled printed circuit boards with low surface pressure. In the process, a pin curtain adapts to the surface contour - allowing different workpieces to be handled without additional setup times. The integrated vacuum generator keeps operating costs low: it achieves a high suction power with minimal air consumption.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.