Schmalz

Aluminum Bridge Cranes

Schmalz aluminum overhead crane systems offer impressive low friction operation. A favorable weight-load ratio ensures that even heavy work pieces are handled effortlessly. The equal distribution of loads on all the supporting rollers prevents the transport trolleys from tilting. The modular design allows the crane system to be attached to any steel structure or other superstructure.

Product Inquiry

Ergonomic handling thanks to outstanding low-friction operation and low moving mass

Reduction of throughput times due to high working speed and positioning accuracy

Cost-efficient adaptation to individual requirements and lift capacities

Maximum safety through independent strength calculation of all load-bearing components according to the FEM method

Designed according to the latest state of the art (DIN EN 13001)

Awarded the seal of approval by Aktion Gesunder Rücken e. V.

Schmalz vacuum lifters and crane systems support the back and musculoskeletal system when lifting light and heavy loads. They reduce strain and help to make the work environment ergonomic. This is confirmed by the independent association Aktion Gesunder Rücken e. V. (AGR) with its seal of approval.

Download flyer
Design
  • (1) Transport trolley, connection of crane bridge and hoist
  • (2) Aluminum crane bridge
  • (3) Chain hoist
  • (4) Energy supply, trailing cable or conductor line
  • (5) Aluminum crane runway, lightweight and robust, weights from 3 kg/m
  • (6) Modular ceiling suspension system, optimum connection to existing building structures
Modular elements
Lightweight and Robust Aluminum Section

Lightweight and Robust Aluminum Section

  • Weight optimized extruded section with hollow chamber geometry (weight from 3 kg/m)
  • Inner web for reinforced vertical support
  • Material: Aluminum natural anodized (EN AW 60 63 T66)
  • Five section sizes for loads weighing up to 1,200 kg
  • Section lengths up to 8,000 mm can be extended as needed using rail connectors
  • Dovetail for retroactive mounting of variable end stops
  • Lateral grooves for connecting accessories
End plate

End plate

  • Attractive closing off of sections
  • Protection from dirt
Reinforcement section

Reinforcement section

  • Increases range and suspension distance by up to 50% while maintaining the same maximum load
  • Increases the maximum load for installed crane systems
Rail connector

Rail connector

  • Positive and non positive connection of sections for crane runways or bridges larger than 8,000 mm
  • Full load capacity at the interface
Transport Trolley with Optimal Running Performance

Transport Trolley with Optimal Running Performance

  • Stable aluminum pressure cast construction for loads weighing up to 1,000 kg
  • Only one transport trolley required to connect the crane bridge and hoist; thus less parts
  • Double transport trolley for loads weighing up to 1,200 kg
  • Optimal running performance thanks to large rollers made from high performance plastic
  • Upward and downward forces absorbed by only six rollers
  • Optimized for low ceiling heights thanks to its compact size
  • Eccentric pressure rollers to compensate vertical forces in telescopic booms
Crane bridge suspension element

Crane bridge suspension element

  • Maximum load 2,000 kg
  • Swivel mounted as standard
  • Easy replacement of the joint
  • 90° design for standard crane bridge; 0° design for telescopic rails
Fixed end stops

Fixed end stops

  • Prevents transport trolleys from falling out
  • Positive locking for maximum safety
  • Tool free mounting
Variable end stops

Variable end stops

  • Easy adjustment of the crane bridge and hoist travel path
  • Demarcation of several working areas and the cable storage device
  • Can be mounted at a later stage
Antishock end stops

Antishock end stops

  • Gentle stopping of transport trolleys if end stops have to be reached e.g. for dynamic applications and telescopic jibs
Distance connectors

Distance connectors

  • Stiffener for mounting rigid load and lifting axes
  • Available for all section sizes
Service station

Service station

  • Easy replacement of transport trolleys, particularly for long crane systems and for crane systems with several crane bridges
  • Available for all section sizes
  • Fully resilient depending on the section size
Low headroom module

Low headroom module

  • Raises crane bridge to the level of the crane runway
  • Reduces the overall height of crane systems for low ceiling heights or transit roads
Spring return for telescopic jib incl. damping

Spring return for telescopic jib incl. damping

  • Returns telescopic jibs after reaching into difficult to access areas
  • Optimal work flow thanks to the independent return of the jib
Safety cables

Safety cables

  • Further secures crane bridges, crane runways and hoists by means of steel cables
Suspended, height-adjustable

Suspended, height-adjustable

  • Most common suspension
  • Compensation of height differences in the ceiling structure by up to 30 mm
Rigid, height-adjustable

Rigid, height-adjustable

  • Absorption of upward forces for telescopes, lifting axes or manipulators
Rigid short 0°

Rigid short 0°

  • Reduction of the overall height for low ceiling heights
Rigid short 90°

Rigid short 90°

  • 90° rotated design to reduce the overall height for low ceiling heights
Anchor plates for concrete ceilings

Anchor plates for concrete ceilings

  • Special high-performance anchors with approval for dynamic loading
  • Required concrete quality C20/C25, concrete thickness min. 200 mm
Clasp for wooden girders and laminated beams

Clasp for wooden girders and laminated beams

  • Safe mounting on wooden girders and laminated beams
Extension by up to 2,000 mm

Extension by up to 2,000 mm

  • Extension of the suspension to max. 2,000 mm for high ceilings
  • Diagonal brace required for stabilization
Diagonal suspension

Diagonal suspension

  • Connection for ceiling structures with inclines greater than 8°
  • Diagonal brace required for stabilization
Conductor Line

Conductor Line

  • Wireless energy supply for electrical devices supplied in the crane such as the chain hoist or vacuum lifting device
  • Profit from usable ceiling height as there are no cable storage devices or cable loops to cause interference
  • Ideal for crane systems with several bridges
  • Low surplus loading of the crane system thanks to lightweight plastic rails
  • Easy mounting thanks to adapted suspensions and spring loaded connectors for copper contacts
Trailing Cable

Trailing Cable

  • Most common form of energy supply via cable trolleys in the aluminum section
  • Suitable for power cables (flat cables) and hoses (vacuum and compressed air)
  • Easy mounting thanks to pre-assembled cable trolley
Technical Data

  • Maximum dimensions: approx. 8 x 30 m
  • Maximum load: approx. 1,200 kg (depending on crane girder's own weight)
  • Weight of smallest crane profile: only 3,0 kg/m
Type Height [mm] Weight [kg/m] Max. lift capacity [kg] Area moment of inertia [cm4] lx Area moment of inertia [cm4] ly Moment of resistance [cm3] wx Moment of resistance [cm3] wy
SRA-100 100 3.1 125 89 112 21 25
SRA-105 105 5.5 250 244 253 48 51
SRA-140 140 7.8 500 384 651 92 77
SRA-180 180 9.2 800 457 1,283 145 92
SRA-220 220 10.7 1,200 544 2,281 207 109
SRA-80-V* 80 4.1 - 144 177 - -

*Reinforcement section suitable for SRA-140, SRA-180 and SRA-220

High Load Capacity for Sections

The load diagram can be used for reference when selecting the section size while taking a specific maximum load and the suspension distances into account. The suspension distances stated are based on a deflection of 1:300, the common value for calculating crane systems. Smaller deflection values such as 1:400 may be required for certain applications.

Example: With a maximum load of 200 kg and a predetermined suspension distance of 5,000 mm the profile SRA-140 is used. The maximum deflection is then 17 mm (5,000 mm / 300).

Transport Trolley

Type Height [mm] Length [mm] Width [mm] Weight [kg] Max. lift capacity [kg]
tension
Max. lift capacity [kg]
pressure
Transport trolley
TRO-R-SRA-GAB-1000
125 240 55 1.4 1,000 1,000
Double transport trolley
TRO-R-SRA-GAB-1200*
150 500 75 6.5 1,200 1,200

*Subject to technical changes without notice
 

Industries
  • Universal
Success Stories

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart