- NEW
HTR-SL-133-UB-HMK
Part no.: 10.07.10.50032
Hose holder
Clamping range | 133 (mm) |
Mounting | U-bracket |
Length L | 187 (mm) |
Height H | 216 (mm) |
Utilization design | Hose management set |
Design Data
Design Data

Attribute | Value |
---|---|
B | 82.5 mm |
B2 | 47 mm |
H | 216 mm |
H1 | 280 mm |
L | 187 mm |
Spnber | 133 mm |
X | 60 mm |
Y | 60 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation