Schmalz

Ejectors With Blow Off System SEAC RP

Suction rate 35 l/min

Go directly to the products

Integrated pneumatic air saving function for minimum air consumption

Short suction and blow off times allow the shortest possible cycles in automatic mode

Very light and compact ejectors for systems with extremely high dynamics

Direct mounting on the suction cup is possible with the modular holder system HTS

With silencer

Design
  • Main body (7) made of anodized aluminum; integrated blow off function
  • Integrated silencer (1)
  • Optional vacuum switch VS-V-AH-T-PNP-S (5) with adjustable switching point
  • Passage for mounting (8)
  • Vacuum connection (6); compressed air connection for suction (3) and compressed air connection for blow off (4)
  • Adjusting screw for air saving function (2)
Technical Data
  • Suction rate up to 35 l/min
  • Max. vacuum: 85 %
Performance Data
Metric
Imperial
2.533.544.555.566.5
SEAC 10 RP425.00510.00610.00770.00840.00870.00865.00860.00855.00
50100200300400500600700800
SEAC 10 RP0.120.200.390.620.931.351.983.266.50
050100200300400500600700800
SEAC 10 RP35.0034.0032.0027.5024.0019.5012.008.005.003.00
000000000
SEAC 10 RP0.010.020.020.020.020.030.030.030.03
1,415.842,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SEAC 10 RP3.405.6611.0417.5626.3338.2356.0792.31184.06
01.773.537.0610.5914.1217.6521.1824.7128.24
SEAC 10 RP1.241.201.130.970.850.690.420.280.180.11
Industries
  • Automotive
  • Electronics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Product family
Industry sector

1 - 4 from 4 results

SEAC 10 RP R

Part no.: 10.02.02.03289

Tooling-System-Schmalz-Ejektor

Industries: Automotive | Electronics

Nozzle diameter1 (mm)
Operation modepneumatic air-saving function
Shape compact ejectorsVersion right
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
SEAC 10 RP VS-T R

Part no.: 10.02.02.03290

Tooling-System-Schmalz-Ejektor

Industries: Automotive | Electronics

Nozzle diameter1 (mm)
Operation modepneumatic air-saving function
Additional functionelectronic vacuum switch
Shape compact ejectorsVersion right
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
SEAC 10 RP L

Part no.: 10.02.02.03296

Tooling-System-Schmalz-Ejektor

Industries: Automotive | Electronics

Nozzle diameter1 (mm)
Operation modepneumatic air-saving function
Shape compact ejectorsVersion left
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar
SEAC 10 RP VS-T L

Part no.: 10.02.02.03297

Tooling-System-Schmalz-Ejektor

Industries: Automotive | Electronics

Nozzle diameter1 (mm)
Operation modepneumatic air-saving function
Additional functionelectronic vacuum switch
Shape compact ejectorsVersion left
Pressure range (operating pressure) [bar]4.0 ... 6.0 bar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart