Schmalz

Dry-Running Vacuum Pumps EVE-TR

Suction rate from 2 m³/h to 350 m³/h
Go directly to the products

Robust, low-maintenance vacuum pump in dry-running design

Multi-cell compressor principle guarantees vibration-free operation and low-pulsation, continuous output

Excellent heat dissipation thanks to permanently lubricated bearings and powerful cooling fan

Individually adjustable suction flow rate for optimized air consumption and a wide range of applications

Low power consumption for economical continuous operation

Design
  • Dry-running vacuum pump, with or without additional filter
  • Available in versions for single phase AC, three phase AC or DC power supplies
  • Available as a multi cell compressor with very little vibration and constant output or as a compact diaphragm pump
  • Compact design with integrated cooling fan and permanently lubricated bearings
  • Mounting holes with integrated damping elements
Technical Data
  • Suction capacity up to 244 m³/h
  • Max. vacuum: 92 %
Performance Data
MetricImperial
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Max. vacuum
Suction rate (50 Hz)
Suction rate (60 Hz)
Rated power at 50 Hz
Rated power at 60 Hz
Version
Supply voltage
Product family
Industry sector

1 - 10 from 66 results

EVE-TR-M 2.3 12V-DC

Part no.: 10.03.01.00195

Oil-free pump with constant suction rate, robust, requires little maintenance

Sound pressure level at 50 Hz78 (dB(A))
Weight2.4 (kg)
Max. vacuum-780 (mbar)
EVE-TR 25 AC3 IE3-TYP2

Part no.: 10.03.01.00349

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeThree phase A.C.
Voltage 60 HzS067
Voltage at 60 HzYY230 / Y460 V ±10 %
Suction rate (60 Hz)30 (m³/h)
Rated power at 60 Hz0.9 (kW)
VersionIE3:US/CAN
ApprovalUL/CSA
Weight27.5 (kg)
EVE-TR 25 AC3

Part no.: 10.03.01.00141

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz62 (dB(A))
Voltage 60 HzS028
Voltage at 60 Hz190 - 290 V / 330 - 500 V AC3
Suction rate (50 Hz)25 (m³/h)
Suction rate (60 Hz)30 (m³/h)
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.75 (kW)
Rated power at 60 Hz0.9 (kW)
Weight26 (kg)
EVE-TR-M 2.3 24V-DC

Part no.: 10.03.01.00192

Oil-free pump with constant suction rate, robust, requires little maintenance

Sound pressure level at 50 Hz72 (dB(A))
Weight2.4 (kg)
Max. vacuum-780 (mbar)
EVE-TR 4 AC IE3-TYP1

Part no.: 10.03.01.00869

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeA.C. alternating current
Sound pressure level at 50 Hz59 (dB(A))
Voltage at 50 Hz230 V ±10 %
Voltage 60 Hz230±10%
Voltage at 60 Hz230 V ±10 %
Suction rate (50 Hz)4.1 (m³/h)
Suction rate (60 Hz)4.7 (m³/h)
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.18 (kW)
Rated power at 60 Hz0.21 (kW)
VersionIE3:EU/CN/IND
Weight7.14 (kg)
EVE-TR 4 AC F

Part no.: 10.03.01.00114

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeA.C. alternating current
Sound pressure level at 50 Hz59 (dB(A))
Voltage at 50 Hz220 - 240 V
Voltage 60 HzS009
Voltage at 60 Hz220 - 240 V
Suction rate (50 Hz)4.1 (m³/h)
Suction rate (60 Hz)4.7 (m³/h)
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.18 (kW)
Rated power at 60 Hz0.22 (kW)
withFilter
Weight7 (kg)
EVE-TR 4 AC3

Part no.: 10.03.01.00832

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz59 (dB(A))
Voltage at 50 Hz175 - 260 / 300 - 450 V AC3
Voltage 60 Hz202-300
Voltage at 60 Hz202-300/350-520V AC3
Suction rate (50 Hz)4.1 (m³/h)
Suction rate (60 Hz)4.7 (m³/h)
Vacuum (50 Hz)850 (mbar)
Rated power at 50 Hz0.18 (kW)
Rated power at 60 Hz0.21 (kW)
ApprovalUL
Weight7 (kg)
EVE-TR 4 AC3 IE2-TYP1

Part no.: 10.03.01.00705

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeThree phase A.C.
Sound pressure level at 50 Hz59 (dB(A))
Voltage at 50 Hz230 / 400 V AC3
Voltage 60 Hz208/360AC3
Voltage at 60 Hz208 / 360 V AC3
Suction rate (50 Hz)4.1 (m³/h)
Suction rate (60 Hz)4.7 (m³/h)
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.18 (kW)
Rated power at 60 Hz0.22 (kW)
Weight7 (kg)
EVE-TR-T 4 AC F

Part no.: 10.03.01.00197

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeA.C. alternating current
Sound pressure level at 50 Hz59 (dB(A))
Voltage at 50 Hz230 V - AC
Suction rate (50 Hz)4 (m³/h)
Suction rate (60 Hz)4.7 (m³/h)
Rated power at 50 Hz0.18 (kW)
Rated power at 60 Hz0.22 (kW)
withFilter
Weight8.5 (kg)
Max. vacuum-850 (mbar)
EVE-TR 8 AC

Part no.: 10.03.01.00121

Oil-free pump with constant suction rate, robust, requires little maintenance

Current typeA.C. alternating current
Sound pressure level at 50 Hz58 (dB(A))
Voltage at 50 Hz230 V
Voltage 60 HzS014
Voltage at 60 Hz230 V
Suction rate (50 Hz)8 (m³/h)
Suction rate (60 Hz)9.1 (m³/h)
Vacuum (50 Hz)-850 (mbar)
Rated power at 50 Hz0.35 (kW)
Rated power at 60 Hz0.42 (kW)
Weight11.5 (kg)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart