- PHASE-OUT ITEM
Part no.: 10.01.01.00274
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |
Large selection of materials meets a wide range of requirements (temperature resistant, dissipative, leaving few marks)
Wide range of diameters for a large selection of different workpieces
High suction force with small dimensions
Fastest cycle times thanks to low intrinsic volume
Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 232 results

Part no.: 10.01.01.00274
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.10375
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.00280
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.14368
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.00275
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.10376
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.00281
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.14183
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.13000
Flat suction cup (round) for smooth or slightly rough surfaces
Industries: Glass | Plastics | Solar
| Size | 2 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
| Nipple material | Aluminum |
| Product family | PFYN |

Part no.: 10.01.01.16252
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 2 |
| Suction cup material | High temperature material HT1-ESD |
| Material hardness [Shore A] | 60 (Shore A) |
| Material property | non-marking |
| Nipple material | Aluminum |
| Product family | PFYN |