Schmalz

  • NEW

Sack Grippers PSSG-X

Suction area (Ø) from 290 x 215 mm to 350 x 250 mm

Go directly to the products

Reliable handling of bags of different materials and geometries

Innovative sealing element ensures a longer service life than conventional foam rubber solutions

Modular design for low weight and easy maintenance of the sealing element

Direct, easy access to device data via smartphone via NFC interface

Design
  • The module (0) for the gripper connection to the robot is available in a rigid version or with floating attachment (height compensation)
  • Hose connection (straight/angled) for the connector of an external vacuum generator or choice of integrated vacuum generation using SEP nozzles (1)
  • Lightweight sack gripper housing made of glass fiber reinforced plastics (2)
  • Innovative sealing element (3) made of FDA-compliant silicone or wear-resistant NBR
  • Filter fleece (4) protects the system from contamination
Technical Data
  • Sack gripper with integrated vacuum generation
  • Dimensions: 290 x 215 mm to 350 x 250 mm
  • Material: NBR, SI
Performance Data
Metric
Imperial
022.533.544.555.56
PSSG-X0.00271.63341.28425.20494.32559.06616.78667.32703.34727.97
0100200300400500600
PSSG-X350.00289.00221.00174.00127.0075.0030.00
0100200300400500600
PSSG-X0.000.020.040.070.100.150.28
0000000000
PSSG-X0.000.010.010.010.010.020.020.020.020.02
03.537.0610.5914.1217.6521.18
PSSG-X12.3610.207.806.144.482.651.06
02,831.685,663.378,495.0511,326.7414,158.4216,990.11
PSSG-X0.000.571.131.982.834.257.93
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Material
Lift capacity (horizontal)
Dimension (LxW)
Suction cup width Bs
Ls
Labeling
Industry sector

1 - 4 from 4 results

  • NEW
PSSG X 350x250 SI-55 M6-IG

Part no.: 10.01.54.00086

Gripper for the handling of paper, fabric and plastic bags

ShapeIntegrated vacuum generation
Ls350 (mm)
Suction cup width Bs250 (mm)
Height H91 (mm)
Material hardness [Shore A]55 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F
  • NEW
PSSG X 290x215 NBR-60 M6-IG

Part no.: 10.01.54.00083

Gripper for the handling of paper, fabric and plastic bags

ShapeIntegrated vacuum generation
Ls290 (mm)
Suction cup width Bs215 (mm)
Height H72 (mm)
Material hardness [Shore A]60 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F
  • NEW
PSSG X 350x250 NBR-60 M6-IG

Part no.: 10.01.54.00085

Gripper for the handling of paper, fabric and plastic bags

ShapeIntegrated vacuum generation
Ls350 (mm)
Suction cup width Bs250 (mm)
Height H91 (mm)
Material hardness [Shore A]60 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F
  • NEW
PSSG X 290x215 SI-55 M6-IG

Part no.: 10.01.54.00084

Gripper for the handling of paper, fabric and plastic bags

ShapeIntegrated vacuum generation
Ls290 (mm)
Suction cup width Bs215 (mm)
Height H72 (mm)
Material hardness [Shore A]55 (Shore A)
Additional function suction cupNFC-TAG
Thread G4M6-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart