• Oval flat suction cup for dynamic handling of metal sheets with short cycle times
  • Handling of thin steel sheets and aluminum sheets without deformation or deep-drawing
  • For use e.g. in feeder systems for press lines in the automotive industry
  • Handling of long, narrow metal sheet parts, e.g. reinforcing ribs and plates
  • Displacement-free handling of oiled sheets due to special slot on the underside of the suction cup e.g. for precise positioning in punching machines etc.
Product Highlights
  • Wide range of diameters for a large selection of different workpieces
  • Large, structured inner support prevents deformation and withstands the highest lateral forces even on oily sheets
  • Flat suction cups in oval design for long workpieces (profiles, pipes) or flat workpieces with webs
  • Soft, flexible sealing lip seals optimally
Flat Suction Cups SAOF (Oval)
  • Robust and wear-resistant oval suction cup SAOF made of NBR with single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Suction cups available with various connection types
  • Available in two material hardness values (45 Shore, 60 Shore)
  • Dimensions: 50 x 16 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by