Schmalz

Bellows Suction Cups FSGB-R (Rectangular)

Suction area (LxW) from 52 x 25 mm to 60 x 29 mm

Go directly to the products

Large, rectangular suction area optimized for rectangular workpieces

Soft, flexible folds adapt to uneven surfaces and non-rigid workpieces

Soft, adaptable sealing lip for optimum sealing on structured and creased workpieces

Optional support frame increases the stability of the suction cup

Design
  • Rectangular bellows suction cup FSGB-R with single sealing lip, consisting of suction cup FGB-R (3) and connection plates (1)
  • FSGB-R 52x25 and FSGB-R 60x29 with 2.5 folds
  • Very adaptable geometry and soft, flexible sealing lip
  • Suction cup is securely clamped between connection plates; screw connection (2) on suction side, so that replacement suction cup can be easily changed in installation position
  • Accessories support frame (4) with cross braces can optionally be mounted in the folds; in this case, only individual folds can also be provided with a support frame
Technical Data
  • Dimensions: 52 x 25 to 60 x 29 mm
  • Material: NBR, SI
  • Connection plate screwed to elastomer part
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z

1 - 6 from 6 results

FSGB-R 52x25 NBR-50 G1/4-AG

Part no.: 10.01.06.02281

Bellows suction cup (rectangular)

Dimension (LxW)52 x 25
Suction cup materialG1/4"-M
Material hardness [Shore A]50 (Shore A)
Nipple material
ConnectionG1/4-AG
Number of folds2.5
FSGB-R 52x25 SI-50 G1/4-AG

Part no.: 10.01.06.02282

Bellows suction cup (rectangular)

Dimension (LxW)52 x 25
Suction cup materialG1/4"-M
Material hardness [Shore A]50 (Shore A)
Nipple material
ConnectionG1/4-AG
Number of folds2.5
FSGB-R 60x29 NBR-50 G1/4-AG

Part no.: 10.01.06.02283

Bellows suction cup (rectangular)

Dimension (LxW)60 x 29
Suction cup materialG1/4"-M
Material hardness [Shore A]50 (Shore A)
Nipple material
ConnectionG1/4-AG
Number of folds2.5
FSGB-R 52x25 NBR-50 G1/8-IG

Part no.: 10.01.06.02287

Bellows suction cup (rectangular)

Dimension (LxW)52 x 25
Suction cup materialG1/8"-F
Material hardness [Shore A]50 (Shore A)
Nipple material
ConnectionG1/8-IG
Number of folds2.5
FSGB-R 52x25 SI-50 G1/8-IG

Part no.: 10.01.06.02288

Bellows suction cup (rectangular)

Dimension (LxW)52 x 25
Suction cup materialG1/8"-F
Material hardness [Shore A]50 (Shore A)
Nipple material
ConnectionG1/8-IG
Number of folds2.5
FSGB-R 60x29 NBR-50 G1/8-IG

Part no.: 10.01.06.02289

Bellows suction cup (rectangular)

Dimension (LxW)60 x 29
Suction cup materialG1/8"-F
Material hardness [Shore A]50 (Shore A)
Nipple material
ConnectionG1/8-IG
Number of folds2.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart