Phase-out article
  • Round flat suction cup for handling of wooden veneers, wafers and solar cells
  • Handling of various packing material, e.g. plastic films, paper, blister packs
  • Gentle handling of plastic films and paper due to flat, long-tapered sealing lip and inner support
Suction Cups SFF / SFB1

The product family Flat Suction Cups SGPN phases out and is still available until 12-31-2025

Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture): Suction Cups SFF / SFB1

Product Highlights
  • Flat tapered sealing lip with support structure prevents pulling into the suction cup, for example with thin film, paper and solar cells
  • Suction cup made of natural rubber NK with 40 Shore A prevents crinkling when gripping paper and film
  • Suction cup made of silicone SI with 50 Shore A is ozone, UV and heat resistant
  • Suction cup made of HT1 leaves no visible marks on the workpiece
Flat Suction Cups SGPN
  • Robust and wear-resistant suction cup SGPN (3) with single sealing lip, consisting of suction cup SGP (2) and connection nipple (1)
  • Nipple plugged into cup
  • With each nipple family, the replacement cups and nipples can be combined as desired
  • Diameter: 15 to 40 mm
  • Material: FPM, HT1, NK, SI
  • Connection nipple plugged into elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by