Schmalz

Suction Cups SFF / SFB1

Suction area (Ø) from 10 mm to 60 mm

Go directly to the products

Flexible, thin sealing lip with stabilizing support surface to protect CCLs

Very good vacuum distribution due to the structure for safe component handling

Suction cups for a wide range of requirements (food safe, chemically resistant, temperature resistant, dissipative)

Protection against uncontrolled electrostatic discharge by NBR-ESD

Special Offer: Test Suction Cups Made From the New Material HT1-ESD for Free

Need to optimize handling in electronics production? With our suction cups made from the new material HT1-ESD, we are setting new standards for handling processes in the production of final products, consumer electronics and home appliances.

The material offers permanent ESD protection, enables handling with minimized marks and has good resistance to high temperatures and ozone, without any critical additives or coatings that could diffuse into production environments and generate harmful particles.

Receive up to 20 free test samples for your system – including personal on-site consultation.

Request free suction cups now
Design
  • Suction cup with thin and flexible sealing lip consisting of flat suction cup SFF (1) or bellows suction cup SFB1 with 1.5 folds (2) and Schmalz connection element SC (3)
  • Inner support surface with honeycomb structure and very good vacuum distribution
  • Suction area (Ø) from 10 mm to 60 mm
Technical Data
  • Suction area (Ø) from 10 mm to 60 mm
  • Material: HT1, NBR-ESD
  • Dissipative and non-marking variants
Industries
  • Electronics

Filter results

Product family
Number of folds
Size
Suction cup material
Height H
Spring stroke Z
Industry sector

1 - 10 from 50 results

SFB1 40 NBR-ESD-55 G1/4-IG

Part no.: 10.01.06.04799

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Size40
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFB1
SFF 40 NBR-ESD-55 G1/4-IG

Part no.: 10.01.01.14679

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size40
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFF
SFB1 40 NBR-ESD-55 G1/4-AG

Part no.: 10.01.06.04798

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Size40
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFB1
SFF 10 NBR-ESD-55 M5-AG

Part no.: 10.01.01.14671

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size10
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFF
SFF 10 HT1-60 M5-AG

Part no.: 10.01.01.14272

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size10
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Product familySFF
SFB1 10 HT1-60 M5-AG

Part no.: 10.01.06.04393

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Size10
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Product familySFB1
SFB1 30 NBR-ESD-55 G1/4-AG

Part no.: 10.01.06.04796

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Size30
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFB1
SFB1 25 NBR-ESD-55 G1/8-IG

Part no.: 10.01.06.04795

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Size25
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFB1
SFF 25 NBR-ESD-55 G1/8-AG

Part no.: 10.01.01.14674

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size25
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFF
SFB1 20 NBR-ESD-55 G1/8-IG

Part no.: 10.01.06.04793

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Size20
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySFB1

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart