
SIEB 14.5x1 MS-A2 0.103/0.15
Osanro: 10.05.03.00023
Screen protects the vacuum system from contamination
| Outside diameter D | 14.5 (mm) |
| Length L | 1 (mm) |
| Material | Brass / stainless steel |
| Mesh size | 0.103 (mm) |
| Wire diameter | 0.15 (mm) |
1 - 2 / 2 tuloksista

Osanro: 10.05.03.00023
Screen protects the vacuum system from contamination
| Outside diameter D | 14.5 (mm) |
| Length L | 1 (mm) |
| Material | Brass / stainless steel |
| Mesh size | 0.103 (mm) |
| Wire diameter | 0.15 (mm) |

Osanro: 10.07.01.00211
Screen protects the vacuum system from contamination
| Outside diameter D | 15 (mm) |
| Length L | 0.8 (mm) |
| Material | Brass / stainless steel |
| Mesh size | 0.103 (mm) |
| Wire diameter | 0.06 (mm) |