- NEW
- EFFICIENT
SCPXi 20 IMP H M12-5
Part no.: 10.02.02.08155
Compact ejector from the X series with condition monitoring for heavy-duty applications
Industries: Automotive | Glass | Universal
| Electrical connection | Male connect M12, 5 pol |
| Connection | G3/8"-F |
| Nozzle size | 2.0 mm |
| Control valve | Impulse valve |
| Suction rate (max.) | 135 (l/min) |
| Air consumption suction | 180 (l/min) |
| Operation mode | Pressure Control |
| Weight | 0.9 (kg) |
| Communication | IO-Link (Class B) |
| Protection type IP | IP 65 (with plug) |
| Max. vacuum | -850 (mbar) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B1 | 39 mm |
| d | 5,6 mm |
| G1 | G3/8"-F |
| G2 | G3/8"-F |
| G3 | M12x1-M |
| G4 | M5-F |
| H1 | 151 mm |
| L1 | 168 mm |
| X1 | 89 mm |
| X2 | 42 mm |
| Y1 | 10 mm |
| Y2 | 24 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nozzle size | 2.0 mm |
| Degree of evacuation | 85 % |
| Max. vacuum | −850 mbar |
| Operation mode | Pressure Control |
| Communication | IO-Link (Class B) |
| Control valve | Impulse valve |
| Suction rate (max.) | 135 l/min |
| Suction rate (max.) | 8,1 m³/h |
| Air consumption suction | 180 l/min |
| Air consumption suction | 10,8 m³/h |
| Max. air consumption blow-off | 320 l/min |
| Air consumption blow-off | 19,2 m³/h |
| Pressure range (operating pressure) [bar] | 3.0 ... 6.0 bar |
| Recommended hose internal diameter vacuum | 8 mm |
| Recommended hose internal diameter compressed air | 6 mm |
| Electrical connection | Male connect M12, 5 pol |
| Protection type IP | IP 65 (with plug) |
| Operating temperature | 0 ... 50 °C |
| Weight | 900 g |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
