EMV 0.7 24V-DC 3/2 NO FLAN
부품 번호.: 10.05.01.00394
Solenoid valve EMV for direct control of vacuum and compressed air
| Nominal size | 0.7 (mm) |
| Voltage DC | 24 V - DC |
| Function valve | 3/2 multiway valve |
| Control valve | Normally open |
| Pressure range (operating pressure) [bar] | 1.00 ... 7.00 bar |
| Length L | 28.5 (mm) |
| Height H | 13 (mm) |
기술 데이터
기술 데이터
| 속성 | 값 |
|---|---|
| Current type | Direct current |
| Control valve | Normally open |
| Nominal size | 0.7 mm |
| Power consumption DC | 1.2 W |
| Pressure range (operating pressure) [bar] | 1.00 ... 7.00 bar |
| Nominal flow rate | 0.6 m³/h |
| Voltage DC | 24 V - DC |
| Weight | 0.01 kg |