SET VC-MPL G1/2-IG
부품 번호.: 10.01.27.01732
Connection set for hose connection
| Utilization design | Matrix-Plate |
| Connection | G1/2"-F |
자세히보기덜 보여
관련 문서
관련 문서
예비 부품
VRS-SB G1/4-AG ISKT O-Ring10.08.06.00044Sealing screw with collar
| Thread G1 | G1/4"-M |
| Material | Brass |
| Surface | nickel plated |
자세히보기덜 보여
HSV 12 3/2 G1/2-IG10.05.07.00036Manual slide valve for manual
switching of vacuum and
compressed air
| Nominal size | 12 (mm) |
| Function valve | 3/2 multiway valve |
| Thread G1 | G1/2"-F |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
자세히보기덜 보여
VSL 10-7 PU MI-TR10.07.09.00084Hose for vacuum and
compressed-air systems
| Outside diameter D | 10 (mm) |
| Internal diameter d | 7 (mm) |
| Length max. | 50 (m) |
| Material hose | PU |
| Bending radius min. | 60 (mm) |
| Pressure range (operating pressure) [bar] | -0.95 ... 10.00 bar |
| Operating temperature | -40 ... 85 °C |
| Color | Milky-transparent |
자세히보기덜 보여
ST G1/2-AG 13 MS-V10.08.03.00162Hose sleeve
| Thread G1 | G1/2"-M |
| Hose inner diameter (recom.) d | 13 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Length L | 6 (mm) |
| Nominal diameter dn | 11 (mm) |
자세히보기덜 보여
ST G3/4-AG 25 MS-V10.08.03.00223Hose sleeve
| Thread G1 | G3/4"-M |
| Hose inner diameter (recom.) d | 25 (mm) |
| Length L | 6 (mm) |
| Material | Brass |
| Surface | nickel plated |
| Nominal diameter dn | 20 (mm) |
자세히보기덜 보여
STV-W G1/4-AG 1010.08.02.00254Push-in Fitting, swivelling
elbow
| Thread G1 | G1/4"-M |
| Outer hose diameter | 10 (mm) |
| Material | Nickel plated |
| Operating temperature | -20 ... 80 °C |
| Length L | 27.2 (mm) |
자세히보기덜 보여
STV-GE G1/4-AG 1010.08.02.00251Push-in Fitting, straight
| Thread G1 | G1/4"-M |
| Outer hose diameter | 10 (mm) |
| Material | Brass |
| Operating temperature | -20 ... 80 °C |
| Outside diameter D | 16.5 (mm) |
| Length L | 23.4 (mm) |