기술 데이터
기술 데이터
- 로봇(제조사: ABB)용 즉시 연결형 핸들링 세트
- 그리퍼, 적합한 플랜지 및 연결 케이블 포함
제품
Sack Grippers PSSG-X
- Sack gripper with integrated vacuum generation
- Dimensions: 290 x 215 mm to 350 x 250 mm
- Material: NBR, SI
- 효율적
ROB-SET ECBPMi ABB10.03.01.00865
| Utilization design | Electrical vacuum generator ECBPMi |
| for | ABB Robotics |
| Type | GoFa CRB 15000 |
| contains | Suction cup |
| and | Screws |
| Degree of evacuation | 60 (%) |
FQE RXc R 300x130 SW100 SPB210.01.44.00443
| Shape | integrated vacuum generation / Rob-set |
| Function | |
| for | ABB Robotics |
| Type | CRB15000 |
| Form | Rectangular |
| Length L | 300 (mm) |
| Width B | 130 (mm) |
| Height H | 110.2 (mm) |
| Valve type | Flow restrictor |
| Nozzle diameter | 1 (mm) |
| Suction cup type | Bellows suction cups SPB2 |
| Diameter Ds | 20 (mm) |
| Number of suction cells | 15 |
| Design vacuum generator | Ejector module SEP |
| Control valve | Normally open |
| Construction vacuum switch | PNP switching |
| Weight | 2.635 (kg) |
FQE RXc R 300x130 SW100 O2010.01.44.00644
| Shape | integrated vacuum generation / Rob-set |
| Function | |
| for | ABB Robotics |
| Type | CRB15000 |
| Form | Rectangular |
| Length L | 300 (mm) |
| Width B | 130 (mm) |
| Height H | 86 (mm) |
| Valve type | Flow restrictor |
| Nozzle diameter | 1 (mm) |
| Number of suction cells | 35 |
| Material type | Foam open, height 20 mm |
| Design vacuum generator | Ejector module SEP |
| Control valve | Normally open |
| Construction vacuum switch | PNP switching |
| Weight | 2.021 (kg) |
제품 요청