Wafer Grippers
Wafer grippers are ideally suited for the handling of sensitive parts, especially photovoltaic components such as wafers and cells. The wafer gripper is equipped with an integrated vacuum generator. The high volume flow and the moderate vacuum level allow gentle handling of workpieces.
Advantages of wafer grippers:
Extremely fast and accurate handling; implements cycle times of less than one second
High volume flow with low air consumption
Integrated vacuum generation, including blow-off function
Many accessories for perfect matching to different processsteps in photovoltaics industry
Typical areas of application:
Handling of photovoltaics components also under cleanroomconditions
Handling of fragile workpieces
Handling of porous, permeable workpieces