Modułowe ramiona wspornikowe KBG-C
- Maksymalne wymiary (dł. x szer. x wys.): 30 x 8,5 x 5 m
- Maksymalna pojemność podnośnika: 85 kg (waga przedmiotu obrabiany)
- Materiał: stal galwanizowana
- Dział o przekroju 140 x 140 x 4 mm
Pokaż kategorię
Few components and modular design allow fast processing and short delivery times
Flexible integration into the existing production layout and easy adaptation and expansion in case of subsequent changes
Easy installation and mounting thanks to the screw set and the intelligent modular system
High level of safety thanks to independent strength calculation of the load-bearing components using the FEM method (designed in accordance with DIN EN 13001; stiffness class: HC3; S class: S3)
Robust surface protection due to the galvanized profile surface