Niste našli pravega izdelka?
Zdaj konfigurirajte pravi izdelek za svojo aplikacijo!
Flexibility, optimization of production processes, and continuous energy and process control are the challenges facing future automation. To meet these requirements, powerful, flexible and energy-efficient vacuum systems are needed. Our solution for this is the mini compact terminal SCTMi: a compact unit consisting of several vacuum generators that enables different parts to be handled simultaneously and independently with just one vacuum system.
Modular design with different, individually controllable vacuum circuits for handling different workpieces
Minimized integration and service costs thanks to central compressed air and power supply (24 V) for up to 16 mini compact ejectors
Use in limited spaces due to very small footprint and low weight
Reduction of compressed air consumption up to 80% thanks to automatic air saving function and intelligent condition monitoring function
Your Individual Configuration
The mini compact terminals SCTMi offer the flexibility to tailor the handling process exactly to your needs. Configure your own solution in just a few clicks to instantly receive a customized quote, CAD model, and all technical data, adapted precisely to your requirements.
Start your individual configuration now!


Product code
Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.
Code | Type |
|---|---|
SCTMI | SCTMi |
Code | Type |
|---|---|
IOL | IO-Link |
EIP | EthernetIP |
ECT | EtherCat |
PNT | ProfiNet |
Code | Type |
|---|---|
E + number | Number of ejectors |
V + number | Number of valves |
Code | Type |
|---|---|
ABC00001C | Individual configuration code |
Ordering information
Nozzle size | Suction valve | Blow-off valve | Communication | Vacuum connection | Number of modules |
|---|---|---|---|---|---|
03 | NO / NC / IMP | NC | IOL / EIP / PNT / ECT | 4mm OD hose | 1...16 |
05 | NO / NC / IMP | NC | IOL / EIP / PNT / ECT | 4mm OD hose | 1...16 |
07 | NO / NC / IMP | NC | IOL / EIP / PNT / ECT | 4mm OD hose | 1...16 |
10 | NO / NC / IMP | NC | IOL / EIP / PNT / ECT | 6mm OD hose | 1...16 |
12 | NO / NC / IMP | NC | IOL / EIP / PNT / ECT | 6mm OD hose | 1...16 |
EV | NO / NC / IMP | NC | IOL / EIP / PNT / ECT | 6mm OD hose | 1...16 |
Ejectors (03/05/07/10/12) cannot be combined with vacuum valves (EV).
A maximum of 4 different ejector types can be selected.
Each ejector type has an integrated power blow-off function.
Type | Temperature [°C] | Pressure range (operating pressure) [bar] | Electrical connection | Communication | Valve position |
|---|---|---|---|---|---|
SCTMi | 0...50 | 2...6 | M12 connector, 5-pin | IO-Link Class B Ethernet ProfiNet, EtherCAT, EtherNet/IP | Normally open (NO) Normally closed (NC) Bistable (IMP) |
Type | Nozzle | Vacuum % | Suction rate m³/h | Suction rate l/min | Air consumption m³/h | Air consumption l/min | Blow-off volume flow l/min |
|---|---|---|---|---|---|---|---|
SCPMt-03 | 03 | 87 | 0.132 | 2.2 | 0.21 | 3.5 | 55 |
SCPMt-05 | 05 | 87 | 0.45 | 7.5 | 0.54 | 9 | 55 |
SCPMt-07 | 07 | 87 | 0.9 | 15 | 1.32 | 22 | 55 |
SCPMt-10 | 10 | 87 | 1.68 | 28 | 2.7 | 45 | 55 |
SCPMt-12 | 12 | 92 | 1.8 | 30 | 4.56 | 76 | 55 |
All values refer to an inlet pressure of 4.5 bar.
Type | Nominal width | Nominal flow @100mbar | Maximum flow @500mbar | Blow-off volume flow @4.5bar inlet pressure |
|---|---|---|---|---|
SCPMti-EV | 1.8 | 17.5 l/min | 34 l/min | 55 l/min |
| 2 | 2,5 | 3 | 3,5 | 4 | 4,5 | 5 | 5,5 | 6 | |
|---|---|---|---|---|---|---|---|---|---|
| 0.3 / 0.5 / 0.7 mm | 416,00 | 512,00 | 711,00 | 866,00 | 880,00 | 875,00 | 860,00 | 850,00 | 845,00 |
| 1.0 mm | 350,00 | 416,00 | 512,00 | 725,00 | 866,00 | 880,00 | 870,00 | 860,00 | 850,00 |
| 1.2 mm | 330,00 | 460,00 | 610,00 | 740,00 | 850,00 | 922,00 | 930,00 | 927,00 | 925,00 |
| 0 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | |
|---|---|---|---|---|---|---|---|---|---|
| 0.3 mm | 0,00 | 1,60 | 3,20 | 5,60 | 7,90 | 11,10 | 15,00 | 24,00 | 48,00 |
| 0.5 mm | 0,00 | 0,76 | 1,51 | 2,65 | 3,78 | 5,29 | 8,00 | 14,00 | 26,60 |
| 0.7 mm | 0,00 | 0,42 | 0,84 | 1,47 | 2,10 | 2,94 | 5,00 | 8,40 | 14,00 |
| 1.0 mm | 0,00 | 0,18 | 0,38 | 0,60 | 0,90 | 1,10 | 2,00 | 3,10 | 4,40 |
| 1.2 mm | 0,00 | 0,18 | 0,38 | 0,60 | 0,90 | 1,10 | 2,00 | 3,10 | 4,40 |
| 0 | 100 | 200 | 300 | 400 | 500 | 600 | 700 | 800 | 900 | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0.3 mm | 2,50 | 2,00 | 1,70 | 1,40 | 1,20 | 0,90 | 0,70 | 0,50 | 0,20 | 0,00 |
| 0.5 mm | 6,50 | 5,60 | 4,50 | 3,60 | 2,70 | 2,00 | 1,40 | 1,00 | 0,50 | 0,00 |
| 0.7 mm | 15,00 | 12,00 | 10,00 | 8,00 | 6,00 | 4,50 | 3,30 | 2,00 | 1,00 | 0,00 |
| 1.0 mm | 30,00 | 26,00 | 23,00 | 20,50 | 17,80 | 13,50 | 10,50 | 7,30 | 3,70 | 0,00 |
| 1.2 mm | 30,00 | 26,00 | 23,00 | 20,50 | 17,80 | 13,50 | 10,50 | 7,30 | 3,70 | 0,00 |
The matching software for this product is available in this section.
| Software | Language |
|---|---|
| English |
.jpg)
Near Field Communication (NFC)
Safe communication through an energy-neutral point-to-point connection
Visible data: In addition to static data, such as serial numbers, dynamic process data, such as switching points, can also be read out
Parameterization option: The SCTMi can also be parameterized from a smartphone via an app
%20-%20Kopie.jpg)
Industry 4.0 compatible networking
Recorded data is visible and usable up to the control level, enabling bidirectional parameterization and diagnostics in all common fieldbus systems
Condition monitoring increases system availability through detailed condition analysis and fault detection
Predictive maintenance enables predictive maintenance to increase the performance of gripping systems
Energy monitoring enables energy monitoring of vacuum systems to optimize energy consumption
%20-%20Kopie.jpg)
Integrated electronic sub-bus system
Electronic control possible via a single cable
Continuous data communication via IO-Link and Near Field Communication (NFC)
All ejectors can be programmed and controlled separately
%20-%20Kopie.jpg)
Automatic air saving function
Switching off the suction function when a safe vacuum value is reached until the next cycle, or when the vacuum falls below the safe vacuum value
Different settings and air-saving settings programmable for each ejector
Reduction of compressed air consumption by up to 80%
Visual feedback of valve control via LEDs
%20-%20Kopie.jpg)
Terminal with external vacuum supply
Operation with external vacuum supply (e.g. central vacuum pump)
Central vacuum can be divided into up to 16 individual circuits
Use as a valve with IO-Link or fieldbus functions and condition monitoring
Pneumatic pilot control for fast switching cycles
Simplified integration into the control level
(1) Conventional control of individual ejectors with high wiring effort for power and compressed air
(2) Control via compact terminal SCTMi with central connectors for compressed air, communication (IO-Link) or power
(3) Connection of the compact terminal SCTMi via Profinet / EtherCAT / Ethernet/IP
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.Zdaj konfigurirajte pravi izdelek za svojo aplikacijo!
1 - 10 iz rezultatov 16

Part no.: 10.02.02.07456
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | IO-Link |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NO E1T |

Part no.: 10.02.02.07458
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | IO-Link |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NC E1U |

Part no.: 10.02.02.07594
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | EtherNet/IP |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NC E1U |

Part no.: 10.02.02.07591
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | EtherNet/IP |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NO E1T |

Part no.: 10.02.02.07596
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | Ethercat |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NO E1T |

Part no.: 10.02.02.07597
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | Ethercat |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NC E1U |

Part no.: 10.02.02.07599
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | Profinet |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NO E1T |

Part no.: 10.02.02.07601
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | Profinet |
| Number of ejectors | E4 |
| SCPMt 10 6/4 NC E1U |

Part no.: 10.02.02.07457
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | IO-Link |
| Number of ejectors | E8 |
| SCPMt 10 6/4 NO E1T |

Part no.: 10.02.02.07459
Modular mini-compact terminal for blocking mini compact modules
Industries: Automotive | Glass | Plastics | Metal | Packaging | Universal
| Communication | IO-Link |
| Number of ejectors | E8 |
| SCPMt 10 6/4 NC E1U |