Schmalz

Flange Plates FLAN-PL

Pojdite neposredno na izdelke

Available for common robot types and as a universal flange for postprocessing

Information on the Flange Plate

The flange plates are used to connect the vacuum end effector to the robot.

Read more
Design
  • Robot adapter in different versions for common robot types and as a universal flange
  • Flange plate made from anodized aluminum
Technical Data
  • Material: Anodized aluminum
  • For common robot types
Industries
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Rezultati filtriranja

Outside diameter D
Length L
Industry sector

1 - 7 iz rezultatov 7

FLAN-PL 55x7.5-AB1

Part no.: 10.01.30.00015

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D55 (mm)
Length L7.5 (mm)
SizeAB1
FLAN-PL 63x10.5-AD1

Part no.: 10.01.30.00016

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D63 (mm)
Length L10.5 (mm)
SizeAD1
FLAN-PL 63x11.5-UNI

Part no.: 10.01.30.00017

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D63 (mm)
Length L11.5 (mm)
SizeUNI
FLAN-PL 80x12-ST1

Part no.: 10.01.30.00167

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D80 (mm)
Length L12 (mm)
SizeST1
FLAN-PL 55x9.5-JP1

Part no.: 10.01.30.00194

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D55 (mm)
Length L9.5 (mm)
SizeJP1
Thread G1G3/8"-F
FLAN-PL 55x7.5-EL1

Part no.: 10.01.30.00208

Flange plate (round)

Industries: Glass | Electronics

Outside diameter D55 (mm)
Length L7.5 (mm)
SizeEL1
FLAN-PL 63.5x10 AL-EL VEE

Part no.: 10.01.30.00806

Flange plate (round)

Industries: Packaging

Outside diameter D63.5 (mm)
Length L10 (mm)
MaterialAL
Surfaceanodized
Utilization designVacuum end effector
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.