- NEW
Vacuum Area Gripping Systems FA-X / FA-M
- Universal grippers for automated palletizing, depalletizing, commissioning and sorting
- Dimensions: 442 x 130 mm to 1,432 x 130 mm
- Sealing element: sealing foam, suction cups
Logistics is one of the most stable growth sectors worldwide. Experts predict that this industry will continue to grow in the future. The ongoing commercial success of the logistics industry is due to factors such as ongoing globalization and increasing online sales.
This variety of tasks means that the logistics industry presents a number of challenges for vacuum technology: Goods with different dimensions and weights, as well as undefined positions, must be picked up individually or in layers. Some products are extremely permeable, while others can become deformed during handling, and their surfaces may be covered with packing tape or clamping straps. At the same time, businesses in the logistics industry are under extreme time pressure.
Schmalz develops customer-specific vacuum components, gripper and handling systems for a wide variety of applications in the logistics industry. These systems enable customers to boost their productivity, and enhance their workplace safety and ergonomics.
Lift me up, NEXO.
An exoskeleton that not only lifts the body, but also the spirit: By assisting users in straightening up from bent-over positions, the forward bend exoskeleton NEXO Pro provides noticeable relief and greater motivation throughout the workday.

Handling products as an entire product layer
Vacuum layer gripping systems SPZ from Schmalz can handle entire product layers safely, precisely and automatically. They simply adjust to different product sizes and layer structures, and generate a powerful holding force. The layer gripping systems are adapted to the customer’s requirements based on a coordinated modular concept. The layer gripper can even handle workpieces whose surfaces are difficult to pick up with a vacuum.
Palletizing and depalletizing different products
Schmalz’ product range includes special palletizing and depalletizing solutions. The product layers can have not only a wide variety of sizes and weights, but also very different properties: Some are permeable; some can become deformed during handling. Large-area gripping systems or layer gripping systems from Schmalz flexibly adapt to the different products and surfaces. This means pallets can be filled with different products instead of just one type. The individualized, customer-specific dimensioning ensures an optimal design.
Automated palletizing and depalletizing
Universal gripping systems can adapt to changing products. They can grip entire product layers or single products securely and precisely. Vacuum layer griping systems SPZ can grip entire product layers, vacuum area gripping systems are used for single products or smaller product ranges.
Large numbers of goods have to be moved during manual order picking and palletizing workflows. Vacuum lifting devices make exhausting tasks like lifting, rotating and moving objects easier. The vacuum tube lifter frees operators from the weight of the workpieces so that they can ergonomically achieve the necessary handling speeds.
Tube lifter Jumbo for standard applications in logistics
Move goods weighing up to 300 kg quickly and easily
Extensive range of grippers for a wide variety of workpieces such as cardboard boxes, barrels, jugs, buckets, sacks
JumboFlex High-Stack for high positions
Optimal use of space in storage areas and by transport devices
Ideal for stacking cardboard boxes and bags in the optimum ergonomic range up to a stacking height of 255 cm
Jumbo Low-Stack for low positions
Ergonomic pickup of workpieces from low positions
Fast and frequent lifting and moving of crates, sacks, and airtight workpieces with a weight of up to 180 kg
Both bags and suitcases enter the sorting systems. The baggage lifter or gripper needs to be able to handle workpieces with different properties.
Vacuum Tube Lifter JumboFlex
One-hand operation for workpieces weighing up to 50 kg
2-in-1 gripper with suspension hook and a vacuum suction cup for bags and suitcases
Crane solutions perfectly matched to the tube lifter or stand-alone
Crane solutions for small spaces
Column-mounted and wall-mounted jib crane with modular flat jib for particularly low ceilings
For a ceiling height from 3 meters
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.