Schmalz

Vacuum Technology for the Logistics Industry

Flexible Handling Solutions for Airports, Intra Logistics and Distribution Logistics

Logistics is one of the most stable growth sectors worldwide. Experts predict that this industry will continue to grow in the future. The ongoing commercial success of the logistics industry is due to factors such as ongoing globalization and increasing online sales.

This variety of tasks means that the logistics industry presents a number of challenges for vacuum technology: Goods with different dimensions and weights, as well as undefined positions, must be picked up individually or in layers. Some products are extremely permeable, while others can become deformed during handling, and their surfaces may be covered with packing tape or clamping straps. At the same time, businesses in the logistics industry are under extreme time pressure.

Schmalz develops customer-specific vacuum components, gripper and handling systems for a wide variety of applications in the logistics industry. These systems enable customers to boost their productivity, and enhance their workplace safety and ergonomics.

Productaanvraag

Til me op, NEXO.

Een exoskelet dat niet alleen het lichaam, maar ook de geest een boost geeft: door gebruikers te helpen zich vanuit een voorovergebogen houding weer rechtop te komen, zorgt het exoskelet voor voorover buigen NEXO Pro voor merkbare verlichting en meer motivatie gedurende de hele werkdag.

Meer informatie

Schmalz offers you the suitable solution in the logistic industry

Click on the individual areas to learn more.

1
Intra- and Distribution Logistics
2
Airport Logistics
Intra- and Distribution Logistics

Requirements for Vacuum Technology

Vacuum Technology for Automation

Handling products as an entire product layer
Vacuum layer gripping systems SPZ from Schmalz can handle entire product layers safely, precisely and automatically. They simply adjust to different product sizes and layer structures, and generate a powerful holding force. The layer gripping systems are adapted to the customer’s requirements based on a coordinated modular concept. The layer gripper can even handle workpieces whose surfaces are difficult to pick up with a vacuum.

Palletizing and depalletizing different products
Schmalz’ product range includes special palletizing and depalletizing solutions. The product layers can have not only a wide variety of sizes and weights, but also very different properties: Some are permeable; some can become deformed during handling. Large-area gripping systems or layer gripping systems from Schmalz flexibly adapt to the different products and surfaces. This means pallets can be filled with different products instead of just one type. The individualized, customer-specific dimensioning ensures an optimal design.

Automated palletizing and depalletizing
Universal gripping systems can adapt to changing products. They can grip entire product layers or single products securely and precisely. Vacuum layer griping systems SPZ can grip entire product layers, vacuum area gripping systems are used for single products or smaller product ranges.

Vacuum Lifters and Crane Systems

Large numbers of goods have to be moved during manual order picking and palletizing workflows. Vacuum lifting devices make exhausting tasks like lifting, rotating and moving objects easier. The vacuum tube lifter frees operators from the weight of the workpieces so that they can ergonomically achieve the necessary handling speeds.

Tube lifter Jumbo for standard applications in logistics

  • Move goods weighing up to 300 kg quickly and easily

  • Extensive range of grippers for a wide variety of workpieces such as cardboard boxes, barrels, jugs, buckets, sacks

JumboFlex High-Stack for high positions

  • Optimal use of space in storage areas and by transport devices

  • Ideal for stacking cardboard boxes and bags in the optimum ergonomic range up to a stacking height of 255 cm

Jumbo Low-Stack for low positions

  • Ergonomic pickup of workpieces from low positions

  • Fast and frequent lifting and moving of crates, sacks, and airtight workpieces with a weight of up to 180 kg

Product recommendations for Intra- and Distribution Logistics

Airport Logistics

Requirements for Vacuum Technology

Both bags and suitcases enter the sorting systems. The baggage lifter or gripper needs to be able to handle workpieces with different properties.

Vacuum Tube Lifter JumboFlex

  • One-hand operation for workpieces weighing up to 50 kg

  •  2-in-1 gripper with suspension hook and a vacuum suction cup for bags and suitcases

  • Crane solutions perfectly matched to the tube lifter or stand-alone

Crane solutions for small spaces

  • Column-mounted and wall-mounted jib crane with modular flat jib for particularly low ceilings

  • For a ceiling height from 3 meters

Product recommendations for the Baggage Handling

Video's

Ontdek toepassingsvoorbeelden van het product in verschillende industrieën - gebruiksvriendelijk, informatief en praktisch.

Geen geschikte video's gevonden? Neem dan een kijkje in ons mediacentrum.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.