Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and place of various beef steaks using the finger gripper mGrip. Despite inconsistent shapes, thicknesses, and slippery surfaces from fat and moisture, the gripper handles each cut securely. It adapts to varying weights and applies optimal pressure, even around bones like in T-bone or ribeye. The beef steaks are picked with care, ensuring safe and accurate placement.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.