Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
The video demonstrates the pick and stack of English muffins using the finger gripper mGrip. The gripper gently lifts flat, round items while maintaining their soft, spongy form. It compensates for low surface friction caused by flour dust and prevents compression during stacking, ensuring reliable and consistent packaging.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.