Schmalz

Accessories SEG

Filter results

1 - 6 from 6 results

SD M5-AG 9x24

Part no.: 10.02.01.00539

Silencer for vacuum generators

Thread G1M5-M
Outside diameter D9 (mm)
Length L24 (mm)
SD G1/8-AG 14x40

Part no.: 10.02.01.00540

Silencer for vacuum generators

Thread G1G1/8"-M
Outside diameter D14 (mm)
Length L40 (mm)
SD G1/4-AG 20x46 SEG

Part no.: 10.02.01.00903

Silencer for vacuum generators

Thread G1G1/4"-M
Outside diameter D20 (mm)
Length L46 (mm)
Utilization designBasic ejector SEG
SD G3/8-AG 20x56 SEG

Part no.: 10.02.01.00905

Silencer for vacuum generators

Thread G1G3/8"-M
Outside diameter D20 (mm)
Length L56 (mm)
Utilization designBasic ejector SEG
SD G1/2-AG 27x63 SEG

Part no.: 10.02.01.00907

Silencer for vacuum generators

Thread G1G1/2"-M
Outside diameter D27 (mm)
Length L63 (mm)
Utilization designBasic ejector SEG
SD G3/4-AG 31x90 SEG

Part no.: 10.02.01.00909

Silencer for vacuum generators

Thread G1G3/4"-M
Outside diameter D31 (mm)
Length L90 (mm)
Utilization designBasic ejector SEG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart