- NEW
Vacuum Area Gripping Systems FA-X / FA-M
- Universal grippers for automated palletizing, depalletizing, commissioning and sorting
- Dimensions: 442 x 130 mm to 1,432 x 130 mm
- Sealing element: sealing foam, suction cups
Maximum efficiency with minimal energy consumption – optimized for sustainable processes and versatile material handling. Depending on the application. the Vacuum Area Gripping Systems FA-X / FA-M enable up to 80 % less energy consumption thanks to individually switchable ejector nozzle banks. This reduces operating costs and conserves resources for sustainable processes.
The systems feature easy maintenance with accessible ejector and sealing foam equipped with quick-change adhesive film. A central media interface for power and compressed air ensures quick installation – even with multiple integrated ejectors.
Thanks to their compact design, the grippers can be mounted directly to robots or gantries in a space-saving way. A large LED display provides key system information, ensuring an optimized user experience.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.