The Vacuum Tube Lifter JumboErgo Uses a Multiple Suction Cup to Handle Unstable Cardboard Boxes
After the fibrous materials are produced, they are packaged in cardboard boxes. Due to limited space, the unwieldy cardboard boxes are stacked on top of each other. The challenge they faced was to find a lifting aid that could lift the unwieldy (and somehow unstable) cardboard boxes, which would also enable them to ergonomically lift the cardboard boxes at certain heights.
The vacuum tube lifter JumboErgo 45 provided them with the ideal solution for lifting the cardboard boxes. The JumboErgo is equipped with a multiple suction cup and makes it easy to lift the unwieldy and somehow unstable cardboard boxes, which in this case were telescope boxes. The suction system adapts perfectly to the shape of the workpiece and ensures a high degree of safety. The vacuum tube lifter is equipped with a flexible operator handle. The tube lifter therefore enables ergonomic handling of loads at greater heights. The vacuum tube lifter JumboErgo is mounted on an aluminum crane system SRA, which has a large working area and offers numerous possible combinations for maximum flexibility.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.