Schmalz

Ordering information

Connecting tube is delivered in as a ready to connect product.

 

Available accessories: pipe cutter, pipe reamer

Please try again later or contact your local contact person.

VEE-TU 18x1.5x200

Part no.: 10.01.36.00015

VEE connecting tube for the mechanical and fluidic connection of nodal elements

Industries: Packaging

Outside diameter D18 (mm)
Wall thickness s1.5 (mm)
Length L200 (mm)
Product information
Design Data
Attribute Value
D 18  mm
s 1,5  mm
L 200  mm
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart