Ruční manipulace • Logistika • Kartonové krabice • Vakuové zvedáky trubek JumboFlex
JumboFlex Multi Gripper
In both intralogistics and distribution logistics, companies need to move large numbers of goods quickly and accurately. Cartons are picked up in order to place them from the conveyor belt onto the transport trolley, for example. Schmalz has developed the vacuum tube lifter JumboFlex for dynamic handling of smaller workpieces weighing up to 50 kilograms. A universal solution for diverse carton sizes and qualities is the multiple suction pad. Even if only 75 percent of the suction surface is occupied, it still lifts the load safely.
Product Inquiry
Videa
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.Podívejte se na video
JumboFlex Mobile - The transportable tube lifter solution - 0271
Podívejte se na video
The revolution in manual bag handling: the new PSSG in the spotlight! - 0252
Podívejte se na video
Vacuum Tube Lifter JumboFlex Picker in Intralogistics - 0245
Podívejte se na video
Schmalz Crane Gantry KBG - Teaser - 0215
Podívejte se na video
VacuMaster Palletizer VDP for manual layer handling - 0212
Podívejte se na video
JumboFlex Picker for mobile picking of packages weighing up to 50 kg - 0209
Podívejte se na video
Jumbo Low-Stack on overhead crane system for handling awnings - 0208
Podívejte se na video
JumboErgo on column-mounted jib crane for handling awnings - 0207