- NEW
Part no.: 10.01.27.02067
Pneumatic vacuum generator for use in CNC machines for metalworking
Design vacuum generator | 2x basic ejector SBP |
Nozzle size | 1,5 mm |
Diameter vacuum connection | 10 (mm) |
Degree of evacuation | 85 (%) |
Suction rate (max.) | 8.6 (m³/h) |
Air consumption suction | 12.6 (m³/h) |
Pressure range (operating pressure) [bar] | 5.0 ... 6.0 bar |