DR G1/4 18.2/13.2x1.5 AL
Part no.: 10.07.08.00069
Sealing ring
Industries: Universal
| for | G1/4 |
| Outside diameter D | 18.2 (mm) |
| Internal diameter d | 13.2 (mm) |
| Material | Aluminum |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 13,2 mm |
| D | 18,2 mm |
| L | 1,5 mm |
| for | G1/4 |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Aluminum |
| Product family | DR |
Documentation
Documentation