EVE-TR-X 140 AC3 IE3-TYP1 F-VB
Part no.: 10.03.01.00347
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Industries: Automotive | Electronics | Food | Glass | Metal | Packaging | Plastics | Solar | Wind Energy | Wood
| Current type | Three phase A.C. |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Voltage 60 Hz | S065 |
| Voltage at 60 Hz optimal | D230 V / Y400 V ±10 % (without IE3) |
| Suction rate (50 Hz) | 129 (m³/h) |
| Suction rate (60 Hz) | 154 (m³/h) |
| Sound pressure level at 50 Hz | 76 (dB(A)) |
| Vacuum (50 Hz) | -900 (mbar) |
| Vacuum (60 Hz) | -800 (mbar) |
| Version | IE3:EU/CN/IND |
| with | F-VB |
| Rated power at 50 Hz | 4 (kW) |
| Rated power at 60 Hz | 4.8 (kW) |
| Approval | IE3 |
| Weight | 114 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 470 mm |
| B2 | 107,5 mm |
| d | 12 mm |
| G2 | G1-1/4"-F |
| G3 | G1-1/2"-F |
| G5 | M8-F |
| H | 336 mm |
| H1 | 425,7 mm |
| H2 | 75 mm |
| L | 829 mm |
| L1 | 835,7 mm |
| L2 | 140 mm |
| X1 | 398 mm |
| Y1 | 245 mm |
| Y2 | 122,5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 129 m³/h |
| Suction rate (60 Hz) | 154 m³/h |
| Voltage at 50 Hz | D230 V / Y400 V ±10 % |
| Voltage at 60 Hz | D265 V / Y460 V ±10 % |
| Rated power at 50 Hz | 4 kW |
| Rated power at 60 Hz | 4,8 kW |
| Sound pressure level at 50 Hz | 76 dB(A) |
| Weight | 114 kg |
| Protection type IP | IP 55 |
| Supply voltage | AC3 |
| Product family | EVE-TR-X |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



