Schmalz

Ordering information

The area gripping systems FEL are available as a ready-to-connect product. Customized grippers are available on request.

Available spare parts: sealing foam

Available accessories: vacuum hose, vacuum/pressure switches, spring plungers, ball joints, flange modules, external vacuum generators, vacuum filters, valves, magnetic valves, vacuum gauges

Please try again later or contact your local contact person.

FEL SW60 748 5R18 O10 G12 PZ4

Part no.: 10.01.46.00128

Vacuum area gripping system for external vacuum generator, with flow resistors

Industries: Electronics | Universal

Length L748 (mm)
Width B130 (mm)
Height H26.5 (mm)
Shape1x passive zone / 4x suction zone
Length L4144 (mm)
Length L5144 (mm)
Arrangement suction cells5 rows, 18 mm
Material typeFoam open, height 10 mm
Nominal diameter dn12 (mm)
Weight2.4 (kg)
Product information
Design Data
Design image
Attribute Value
B 130  mm
dn 12  mm
H 26,5  mm
H1 31,3  mm
H2 10  mm
L 748  mm
L1 773,7  mm
L2 112  mm
L3 156,5  mm
L4 144  mm
L5 144  mm
L6 144  mm
L7 144  mm
L8 144  mm
Y1 90  mm
Technical Data
Attribute Value
Shape 1x passive zone / 4x suction zone
Material type Foam open, height 10 mm
345  N
Nozzle diameter 0,6  mm
Arrangement suction cells 5 rows, 18 mm
Number of suction cells 144
Required suction capacity for pu = -0.3 bar 389  l/min
Weight 2,4  kg
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart