EXO MATE UTB L
Part no.: 18.06.02.00690
Body-worn assistance system to support the muscles during strenuous activities
| Exoskeleton model | MATE |
| Clothing size | Size L |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Height (max.) | 194 cm |
| Height (min.) | 164 cm |
| L | 570 mm |
| B | 520 mm |
| H | 200 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Clothing size | Size L |
| Exoskeleton model | MATE |
Documentation
Documentation
