Schmalz

Hygienic stainless steel jib cranes

The crane solution for clean rooms and hygienic areas

Whether clean rooms in pharmaceutical production, hygienic areas in food processing or in other industries where a high level of cleanliness is required, the Hygienic Cranes in combination with the Hygienic Vacuum Tube Lifters ensure ergonomic handling and efficient material flow.

Optimum adaptation to the nominal load capacity of the tube lifter

Hygiene-oriented design for low dirt accumulation and easy cleaning

Durable thanks to high-quality, low-wear components

Low powder and germ deposits due to highly polished surfaces as well as low-crack and low-gap design

Large working range due to wide swivel angle of up to 220°

Design
  • Crane column (1) for individual adaptation of the stainless-steel crane jibs
  • Responsive stainless steel jib (2) with modular design up to 4,000 mm in length
  • Energy supply (3) via coordinated trailing cable system or internal
  • Extensive accessories to complete the individual crane solution

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart