- Hygiene-oriented design for low dirt accumulation and easy cleaning
- Version for cleanroom and pharmaceutical applications featuring an integrated HEPA filter and a tool-free removable control unit that is machine-washable.
- Version for wet and hygienic areas without an integrated HEPA filter, designed for easy external cleaning using a high-pressure washer
- Hygienic material combination of polished stainless steel with a high-quality surface finish and FDA-compliant plastics
Hygienic stainless steel jib cranes
The crane solution for clean rooms and hygienic areas
Whether clean rooms in pharmaceutical production, hygienic areas in food processing or in other industries where a high level of cleanliness is required, the Hygienic Cranes in combination with the Hygienic Vacuum Tube Lifters ensure ergonomic handling and efficient material flow.
Optimum adaptation to the nominal load capacity of the tube lifter
Hygiene-oriented design for low dirt accumulation and easy cleaning
Durable thanks to high-quality, low-wear components
Low powder and germ deposits due to highly polished surfaces as well as low-crack and low-gap design
Large working range due to wide swivel angle of up to 220°
Material Handling for Pharmaceutical Production: PalPharma
Safe and efficient handling of bags, containers, and drums — designed to meet the specific requirements of pharmaceutical processes.

Design

- Crane column (1) for individual adaptation of the stainless-steel crane jibs
- Responsive stainless steel jib (2) with modular design up to 4,000 mm in length
- Energy supply (3) via coordinated trailing cable system or internal
- Extensive accessories to complete the individual crane solution


