Schmalz

Please try again later or contact your local contact person.

  • NEW

AKKU CAS 18V-DC 5200

Part no.: 13.05.01.00231

Li-ion battery

5.2 (Ah)
Voltage DC18V-DC
Design Data
Attribute Value
L 110  mm
B 79  mm
H 62  mm
Technical Data
Attribute Value
5,2  Ah
Voltage DC 18V-DC
Weight 0,74  kg
Version design CAS

Coming soon and already available for pre-order now

The suction lifter Gripster max will be available from summer 2026. Pre-order your suction lifter Gripster max now.

Pre-order the suction lifter Gripster now

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart