FLK G1/2-IG G1/2-AG V
Part no.: 10.01.03.00207
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/2"-F |
| Thread G2 | G1/2"-M |
| Operating temperature | 0 ... 70 °C |
| Shape mounting elements | reinforced |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 6 mm |
| G1 | G1/2"-F |
| G2 | G1/2"-M |
| L | 53 mm |
| LG1 | 14 mm |
| LG2 | 14 mm |
| SW1 | 36 mm |
| W | 8 ° |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Bending moment | 65 Nm |
| Vertical load | 4.500 N |
| Weight | 190 g |
| Product family | FLK |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



