- NEW
HTR-A0 WI HMK
Part no.: 10.07.10.50027
Holder system
Outside diameter D | 35 (mm) |
Length L | 460 (mm) |
Cross-beam connection | Drilling template |
Shape | angled |
Utilization design | Hose management set |
Design Data
Design Data

Attribute | Value |
---|---|
B | 82,5 mm |
D | 35 mm |
d | 10 mm |
L | 460 mm |
L3 | 82,5 mm |
X | 60 mm |
Y | 60 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation