SVB-GE 8-6/6-4
Part no.: 10.08.02.00543
Plug connection, straight
Length L | 31.5 (mm) |
Material | Plastics |
Operating temperature | -20 ... 60 °C |
Nominal size | 6 (mm) |
Design Data
Design Data
Attribute | Value |
---|---|
d | 6 mm |
D1 | 11,6 mm |
L | 31,5 mm |
Technical Data
Technical Data
Attribute | Value |
---|---|
Nominal size | 6 mm |
Material | Plastics |
Operating temperature | -20 ... 60 °C |
Weight | 4 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation