Schmalz

  • NEW

Accessories Finger Grippers mGrip

Accessories for finger grippers mGrip

Go directly to the products

Simple system integration and connection of the finger gripper mGrip with suitable accessories

Various accessories from a single source

Design
  • Various accessories from a single source
Technical Data
  • Selection of accessories for the integration of the finger gripper mGrip
Industries
  • Food
  • Logistics
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Labeling
Industry sector
Product family

1 - 10 from 13 results

  • NEW
VRS-SB M4-AG SKT

Part no.: 10.13.04.00107

Sealing screw with collar

Thread G1M4-M
Length L12 (mm)
MaterialAustenitic stainless steel
Weight3.15 (g)
  • NEW
ACCS-mGrip CLAMP-FB IND 4.5

Part no.: 10.13.03.04091

Accessories for mGrip finger gripper

AccessoryFingerbase Clamp
ApplicationIndustrial
Internal diameter d4.5 (mm)
Length L34 (mm)
Width B8.5 (mm)
Height H6.7 (mm)
Weight1.11 (g)
  • NEW
ACCS-mGrip FING-AD-U IND

Part no.: 10.13.04.00481

Accessories for mGrip finger gripper

AccessoryFinger adapter top mounting
ApplicationIndustrial
Length L49.7 (mm)
Width B45 (mm)
Height H29 (mm)
Weight81 (g)
  • NEW
SCHR M4 A2

Part no.: 10.13.03.04199

Knurled screw

Thread GM4
Thread G1M4-M
Length L14 (mm)
MaterialAustenitic stainless steel
Weight4.32 (g)
  • NEW
SCHR 7380-2 M5x12 ST-10.9 VZ ISKT

Part no.: 20.01.03.00079

Counter sink screw

Thread GM5
Length L12 (mm)
MaterialSteel
Surfacegalvanised
StandardISO 7380-2
  • NEW
NUT-STEI 23x13.4 M5-IG 8.2

Part no.: 10.01.35.01879

Nut for profile slot

Thread G1M5-F
Length L23 (mm)
Width B13.4 (mm)
Height H6.9 (mm)
MaterialSteel
Surfacegalvanised
Weight10.6 (g)
  • NEW
SCHR 4762 M4x50 ST-8.8 VZ

Part no.: 20.01.02.00259

Machine screw

Thread GM4
Length L50 (mm)
MaterialSteel
Surfacegalvanised
StandardISO 4762
Weight4.6 (g)
VSL 8-6 PE BL

Part no.: 10.07.09.00015

Compressed-air hose

Outside diameter D8 (mm)
Internal diameter d6 (mm)
Length max.100 (m)
Material hosePE
Pressure range (operating pressure) [bar] bar
Operating temperature °C
Colorblue
VSL 8-6 PU MI-TR

Part no.: 10.07.09.00003

Hose for vacuum and compressed-air systems

Outside diameter D8 (mm)
Internal diameter d6 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.45 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-35 ... 60 °C
ColorMilky-transparent
VSL 10-7 PE MI-TR

Part no.: 10.07.09.00083

Hose for vacuum and compressed-air systems

Outside diameter D10 (mm)
Internal diameter d7 (mm)
Length max.50 (m)
Material hosePE
Bending radius min.60 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-30 ... 70 °C
ColorMilky-transparent

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart