SCHUTZ SGM-50 ST
Part no.: 10.01.17.00520
Protection element for gripping surface for handling hard and rough workpieces
Industries: Automotive | Metal
| Utilization design | Magnetic gripper |
| Size | 50 |
| Material | Steel |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 50 mm |
| B1 | 66 mm |
| B2 | 13 mm |
| H | 123.2 mm |
| H2 | 20.5 mm |
| L | 49 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
