Schmalz

Please try again later or contact your local contact person.

SA-NIP N018 G1/4-AG DN430 FP

Part no.: 10.05.03.00406

Suction cup connection nipple

Nipple familyN 018
Thread G1G1/4"-M
Length L129 (mm)
Fitting length4 (mm)
Nominal diameter dn4.3 (mm)
MaterialAluminum
Design Data
Design image
Attribute Value
dn 4.3  mm
D 14  mm
D2 9.2  mm
G1 G1/4"-M
L 4  mm
L1 29  mm
L2 12  mm
L3 2  mm
LG1 11  mm
SW1 17  mm
Technical Data
Attribute Value
Nipple family N 018
Material Aluminum
Weight 5.5  g
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart