Schmalz

Ordering information

The pneumatic vacuum generator RECBi MATCH is available in the following versions:

  • With mounted PXR gripper
  • With connection flange for modular gripper system PXT
  • With mounted universal connection plate
Please try again later or contact your local contact person.

RECBi 24V-DC NC PXR-X 2C MATCH

Part no.: 10.02.03.00409

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally closed
Additional function area gripperPXR (X-shape)
UtilizationIO-Link
VersionQuick-change system MATCH
Design Data
Design image
Attribute Value
B 75  mm
B1 276  mm
D 75.5  mm
D1 86.2  mm
H 68  mm
H1 92.5  mm
H2 25  mm
H3 12  mm
L 156  mm
L2 70  mm
X2 110  mm
X3 240  mm
Y2 55  mm
Y3 120  mm
Technical Data
Attribute Value
Additional function area gripper PXR (X-shape)
Voltage DC 24 V - DC
Suction rate (max.) 52.5  l/min
Max. vacuum 850  mbar
Control valve Normally closed
Rated power 2  W
Voltage 24V - DC
Rated current 0.1  A
Pressure range (operating pressure) [bar] 3.00 ... 7.00 bar
Operating temperature 0 ... 50 °C
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart