Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Show category
The video demonstrates the pick and place of apples using the finger gripper mGrip. The gripper adapts to variable sizes and round shapes, providing gentle yet secure handling. Even slippery or waxed surfaces are gripped reliably without causing bruising or dents. It ensures stable placement in crates without rolling or shifting.
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.