Schmalz

Suction Plates SGF

Suction area (Ø) from 125 mm to 400 mm

Go directly to the products

Thin, flat sealing lip (Ø 125 mm to 200 mm) for low relative movement during suction

Steep sealing lip (Ø 250 mm to 400 mm) for optimum damping effect during suction

Low total weight allows high acceleration in automated processes

Large effective suction area for high suction and lateral forces in dynamic processes

Design
  • Aluminum support plate (1) and sealing ring (2)
  • Diameter 125 mm to 200 mm: replaceable sealing ring and thin, flat sealing lip
  • Diameter 250 mm to 400 mm: vulcanized sealing ring and steep sealing lip
  • Central vacuum connection, optionally with clip-in filter screen (3) as pre-filter
  • Eccentric connection for touch valve (4) or filter screen (5), as a standard closed with a plug (secured with adhesive)
  • Special designed internal structure for handling glass sheets when interleavant powder is used in the process
Technical Data
  • Diameter: 125 to 400 mm
  • Material: EPDM, HT1
Industries
  • Glass
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 18 results

SGF-HS 150 EPDM-55 G1/2-IG

Part no.: 10.01.01.13492

Flat suction cup (round) for highly dynamic handling of glass

Size150
Suction cup materialEPDM
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SGF-HS 150 HT1-60 G1/2-IG

Part no.: 10.01.01.13178

Flat suction cup (round) for highly dynamic handling of glass

Size150
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
ConnectionG1/2"-F
SGF-HS 150 HT1-60 FM1

Part no.: 10.01.01.13490

Flat suction cup (round) for highly dynamic handling of glass

Size150
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Connection4x8,7mm LK38,2 90°
SGF-HS 250 EPDM-55 G1/2-IG

Part no.: 10.01.01.13038

Flat suction cup (round) for highly dynamic handling of glass

Size250
Suction cup materialEPDM
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SGF-HS 250 HT1-60 G1/2-IG

Part no.: 10.01.01.13153

Flat suction cup (round) for highly dynamic handling of glass

Size250
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
ConnectionG1/2"-F
SGF-HS 300 EPDM-55 G1/2-IG

Part no.: 10.01.01.13793

Flat suction cup (round) for highly dynamic handling of glass

Size300
Suction cup materialEPDM
Material hardness [Shore A]55 (Shore A)
Connection
SGF-HS 300 HT1-60 G1/2-IG

Part no.: 10.01.01.13794

Flat suction cup (round) for highly dynamic handling of glass

Size300
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
ConnectionG1/2"-F
SGF-HS 350 EPDM-55 G1/2-IG

Part no.: 10.01.01.13039

Flat suction cup (round) for highly dynamic handling of glass

Size350
Suction cup materialEPDM
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SGF-HS 350 HT1-60 G1/2-IG

Part no.: 10.01.01.13154

Flat suction cup (round) for highly dynamic handling of glass

Size350
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
ConnectionG1/2"-F
SGF 125 EPDM-55 G1/4-IG

Part no.: 10.01.01.12475

Flat suction cup (round) for highly dynamic handling of glass

Size125
Suction cup materialEPDM
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart