Schmalz

Feed Ejectors SEC

Suction rate from 215 l/min to 8,640 l/min

Go directly to the products

Ejector with very high volume flow rates at low vacuum optimal for very porous parts and for low-loss conveying of solids

Power matched sizes provide optimum power levels for all applications

Design
  • Main body made of anodized aluminum or stainless steel
  • Straight vacuum passage
  • Compressed air enters at the side (1), through an annular gap
Technical Data
  • Suction capacity up to 8,640 l/min
  • Diameter: 6 to 75 mm
Industries
  • Chemicals
  • Food
  • Logistics
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Suction rate (max.)
Air consumption suction
Industry sector
Product family

1 - 9 from 9 results

SEC-60

Part no.: 10.02.01.01079

Powerful ejector for very porous parts

Industries: Universal | Food | Logistics | Chemicals

Nozzle size6.0 mm
Suction rate (max.)12.9 (m³/h)
MaterialAluminum
SEC-60 A2

Part no.: 10.02.01.01155

Powerful ejector for very porous parts

Nozzle size6.0 mm
Suction rate (max.)12.9 (m³/h)
MaterialAustenitic stainless steel
SEC-100

Part no.: 10.02.01.00078

Powerful ejector for very porous parts

Industries: Universal | Food | Logistics | Chemicals

Nozzle size10.0 mm
Suction rate (max.)36.6 (m³/h)
SEC-100 A2

Part no.: 10.02.01.01691

Powerful ejector for very porous parts

Nozzle size10.0 mm
Suction rate (max.)36.6 (m³/h)
MaterialAustenitic stainless steel
SEC-200

Part no.: 10.02.01.00079

Powerful ejector for very porous parts

Industries: Universal | Food | Logistics | Chemicals

Nozzle size20.0 mm
Suction rate (max.)82.5 (m³/h)
SEC-200 A2

Part no.: 10.02.01.01326

Powerful ejector for very porous parts

Nozzle size20.0 mm
Suction rate (max.)82.5 (m³/h)
MaterialAustenitic stainless steel
SEC-400

Part no.: 10.02.01.00080

Powerful ejector for very porous parts

Industries: Universal | Food | Logistics | Chemicals

Nozzle size40.0 mm
Suction rate (max.)135 (m³/h)
SEC-400 A2

Part no.: 10.02.01.01620

Powerful ejector for very porous parts

Nozzle size40.0 mm
Suction rate (max.)135 (m³/h)
MaterialAustenitic stainless steel
SEC-750

Part no.: 10.02.01.00081

Powerful ejector for very porous parts

Nozzle size75.0 mm
Suction rate (max.)518.4 (m³/h)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart